文档标题 信息
Package Name W8X9.72C
Package Previous Code WPR
Package Description 8x9 72 Balls, 0.4mm Pitch, WLCSP; Unisem
Package Status Active
Package Type WLCSP-BP
类别 PLASTIC
Package Code WPR
分类 PLASTIC
Lead Count 72
Pb (Lead) Free Yes
长度 3.94mm
宽度 3.54mm
Thickness 0.5mm
Pitch 0.4mm
Pkg. Dimensions (mm) 3.94 x 3.54 x 0.50