文档标题 | 信息 |
---|---|
Package Name | V256.17X17C |
Package Previous Code | VFD |
Package Description | 256 LEAD PBGA PACKAGE (17 x 17mm)-ASEKH |
Package Status | Active |
Package Type | PBGA |
类别 | PLASTIC |
Package Code | VFD |
分类 | PLASTIC |
Lead Count | 256 |
Pb (Lead) Free | Yes |
长度 | 0mm |
宽度 | 0mm |
Thickness | 1.4mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 0.00 x 0.00 x 1.40 |