文档标题 | 信息 |
---|---|
Package Name | PTQP0080KD-C |
Package Previous Code | P80GK-50-YEU-1 |
JEITA Standard | P-TFQFP80-12x12-0.50 |
Package Status | Active |
Package Type | TFQFP |
类别 | IC |
Package Code | pkg_8210 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
长度 | 12mm |
宽度 | 12mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.2 |