文档标题 | 信息 |
---|---|
Package Name | PRBG0396CA-A |
Package Previous Code | P396S1-150-F1-1 |
JEITA Standard | P-BGA396-35x35-1.50 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7743 |
Lead Count | 396 |
Pb (Lead) Free | Yes |
长度 | 35mm |
宽度 | 35mm |
Thickness | 2.58mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.58 |