文档标题 | 信息 |
---|---|
Package Name | PLBG0289KA-A |
Package Previous Code | P289F1-50-DA6-1 |
JEITA Standard | P-LFBGA289-10x10-0.50 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_5026 |
Lead Count | 289 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 1.24mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.24 |