文档标题 | 信息 |
---|---|
Package Name | PRBG0324GA-A |
JEITA Standard | P-FBGA324-19x19-0.80 |
Package Status | Active |
Package Type | FBGA |
类别 | IC |
Package Code | pkg_10736 |
Lead Count | 324 |
Pb (Lead) Free | Yes |
长度 | 19mm |
宽度 | 19mm |
Thickness | 2.1mm |
Pkg. Dimensions (mm) | 19 x 19 x 2.1 |