文档标题 | 信息 |
---|---|
Package Name | P6.049 |
Package Previous Code | PHL |
Package Description | 6 LEAD SC-70 (1.25mm), Split pad |
Package Status | Active |
Package Type | SC70 |
类别 | PLASTIC |
Package Code | PHL |
分类 | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
长度 | 1.85mm |
宽度 | 1.14mm |
Thickness | 0.5mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 1.85 x 1.14 x 0.50 |