文档标题 | 信息 |
---|---|
Package Name | P3.064A |
Package Previous Code | PAB |
Package Description | 3 LEAD SOT-23, NSEB (Pb-Free) |
Package Status | Active |
Package Type | SOT23 |
类别 | PLASTIC |
Package Code | PAB |
分类 | PLASTIC |
Lead Count | 3 |
Pb (Lead) Free | Yes |
长度 | 2.92mm |
宽度 | 1.3mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 2.92 x 1.30 x 0.00 |