文档标题 信息
Package Description VFQFPN 7.00x7.00x0.80 mm 0.50mm Pitch
Package Status Active
Package Type VFQFPN
类别 PLASTIC
Package Code NBG48
分类 G
Lead Count 48
Pb (Lead) Free Yes
长度 7mm
Pb Free Category e3 Sn
宽度 7mm
Thickness 0.8mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 7.0 x 7.0 x 0.8