文档标题 | 信息 |
---|---|
Package Description | CLCC 2.5 X2.0 MM XO |
Package Status | Active |
Package Type | CLCC |
类别 | HERMET |
Package Code | JD4 |
分类 | G |
Lead Count | 4 |
Pb (Lead) Free | Yes |
长度 | 2.5mm |
Pb Free Category | e3 Sn |
宽度 | 2mm |
Thickness | 0.8mm |
Pitch | 0.75mm |
Package Carrier | CUTR |
Pkg. Dimensions (mm) | 2.5 x 2 x .8 |