文档标题 信息
Package Name MDP0031
Package Previous Code EXB
Package Description 8 LEAD PDIP (300MIL) ( Pb Free)
Package Status Active
Package Type PDIP
类别 PLASTIC
Package Code EXB
分类 PLASTIC
Lead Count 8
Pb (Lead) Free Yes
长度 9.52mm
宽度 6.35mm
Thickness 3.3mm
Pitch 2.54mm
Pkg. Dimensions (mm) 9.52 x 6.35 x 3.30