概览

简介

The ISL8271MEVAL1Z provides all of the circuitry required to evaluate the features of the ISL8271M digital DC/DC PMBus 33A power module. A majority of the features of the ISL8271M, such as compensation-free ChargeMode™ control, soft-start delay and ramp times, supply sequencing, and voltage margining are available on this evaluation board. For sequencing evaluation, the board can be connected to any Renesas digital module evaluation board that supports the Digital-DC™ (DDC) bus.

特性

  • VIN range of 4.5V to 14V, VOUT adjustable from 0.6V to 5V
  • Programmable VOUT, margining, UV/OV, IOUT limit, soft-start/stop, sequencing, and external synchronization
  • Monitor: VIN, VOUT, IOUT, temperature, duty cycle, switching frequency, and faults
  • ChargeMode control tunable with PMBus
  • Mechanical switch for enable and power-good LED indicator

应用

应用

  • Server, telecom, storage, and datacom
  • Industrial/ATE and networking equipment
  • General purpose power for ASIC, FPGA, DSP, and memory

文档

类型 文档标题 日期
手册 - 开发工具 PDF 754 KB
数据手册 PDF 2.35 MB
指南 PDF 4.68 MB
指南 PDF 714 KB
指南 PDF 393 KB
5 items

设计和开发

软件与工具

软件与工具

Software title
Software type
公司
PowerNavigator 软件
瑞萨电子的 PowerNavigator™ 软件可使用带 USB 接口的 PC 对多个数字直流器件进行简单配置和监控。
Monitor Debugger/RAM Monitor 瑞萨电子
1 item

软件下载

类型 文档标题 日期
软件和工具 - 其他 登录后下载 ZIP 120.25 MB
软件和工具 - 软件 登录后下载 ZIP 96.49 MB
PCB设计文档 ZIP 1.09 MB
3 items