HSDC-EXTMOD03B-DB is an FPGA-based digital pattern generation board for IDT’s JESD204B serial interface DACs.

特性

  • JESD204B serial speed rate up to 10Gbps
  • Up to 8 JESD204B high-speed lanes for quad DAC’s
    (DAC1658Q and DAC1653Q)
  • Compatible with IDT JESD204B dual DAC’s
    (DAC1658D and DAC1653D)
  • Allows generation of single tone or elaborated patterns
    (WCDMA, multi-carrier, etc.)
  • LO generation for RF mixing
  • Connection to DAC boards through an FMC connector

tune产品选择

器件号 Part Status Pkg. Code Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Buy Sample
HSDC-EXTMOD03B-DB
Obsolete BD0 BOARD 0 I
Availability