概览

简介

The ZSPM8825-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1025D digital PWM controller IC and the Murata OKLP-X/25-W12-C Power Block to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8825-KIT Evaluation Kit hardware functions with the Pink Power Designer™ graphical user interface (GUI), which is used for monitoring the internal measurements and fault conditions of the ZSPM1025D. The GUI is available for download.

The PMBus™ Communication Interface (CI) provides the interface between the ZSPM8825-KIT Evaluation Kit and the user's PC.

特性

  • ZSPM8825 Evaluation Board with one ZSPM1025D sample mounted and 1 Murata OKLP-X/25-W12-C Power Block
  • PMBus™ Communication Interface
  • USB Cable

应用

文档

类型 文档标题 日期
手册 - 开发工具 PDF 1.43 MB
手册 - 开发工具 登录后下载 PDF 828 KB
2 items

设计和开发

软件与工具

软件下载

类型 文档标题 日期
软件和工具 - 其他 登录后下载 ZIP 13.29 MB
1 item

相关评估板和套件

开发板与套件