Demo Kit for ZSLS7031
The ZSLS7031KIT-D1 Demonstration Kit enables a quick and easy evaluation of ITD's ZSLS7031 Isolated/Non-isolated Flyback LED Driver IC with Active PFC, which is...
The ZSLS7031 is a primary-side controlled, peak-current-mode high-brightness LED flyback driver that supports both isolated and non-isolated designs with active power factor correction (PFC). The device works at a constant frequency in discontinuous conduction mode to provide constant power to the output. It eliminates the need for an opto-coupler, TL431 shunt regulator, or any other type of secondary-side feedback device. It operates from a wide input voltage range of 85VAC to 265VAC. The ZSLS7031 integrates over-current and over-voltage protection, as well as a thermal shutdown to halt the switching action in the event of abnormally high operating temperatures.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 1.22 MB | |
指南 | 7Z 1.21 MB | |
End Of Life Notice | PDF 106 KB | |
应用文档 | PDF 314 KB | |
手册 - 开发工具 | PDF 709 KB | |
数据手册 - 简易格式 | PDF 178 KB | |
6 items
|
The ZSLS7031KIT-D1 Demonstration Kit enables a quick and easy evaluation of ITD's ZSLS7031 Isolated/Non-isolated Flyback LED Driver IC with Active PFC, which is...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.