The ZLED7002KIT-E1 Evaluation Kit provides a quick and easy method for evaluating IDT's ZLED7002 Toggle Dual-Channel LED Driver IC within its basic application circuit. Two LEDs are mounted on the board, one for each channel. On-board jumpers are used to configure how the LEDs are driven, the current rate, and the under-voltage protection setting. The ZLED7002-E1 Evaluation Board has a standard battery holder mounted for 3 AA batteries for the power supply. Alternatively, a 2-pin connector is provided for an external power supply (2.7V to 5.5V DC).
购买 / 样片 |
|
---|---|
器件号 | |
ZLED7002KITE1V2P0 circle过时 |