概览

简介

The LDS6108 PureTouch® capacitive touch sensor IC is a highly accurate solution for capacitive touch sensor applications, supporting a wide variety of possible touch input types including buttons, scroll wheels, and sliders. The device contains 16 capacitive sensor input pins, 8 of which may be optionally configurable as Direct Communication Mode (DCM) outputs to emulate mechanical button operation.

特性

  • 16 touch sensor channels
  • 2ms update rate per active sensor
  • Built-in Slider/Scroll Support
  • Configurable hysteresis and debounce
  • 1.65-5.5v supply voltage
  • <125uW (full power), <50uW (low power)
  • I2C, SPI, SMBus serial I/F options with VDDIO
  • DCM Outputs
  • TQFN and SSOP packages available

产品对比

应用

文档

类型 文档标题 日期
数据手册 登录后下载 PDF 711 KB
End Of Life Notice PDF 56 KB
应用文档 PDF 1.77 MB
其他 PDF 19 KB
报告 PDF 240 KB
传单 PDF 1022 KB
6 items

设计和开发

模型