概览

简介

The ISL80138EVAL1Z evaluation board is used to evaluate the performance of the ISL80138 high voltage linear regulator. The evaluation board is available with jumpers to set output voltage from 2.5V to 12V for easy evaluation by configuring a single resistor. The board can also be configured to give a specific output voltage.

The ISL80138 is a high voltage, adjustable VOUT low quiescent current linear regulator that is also ideally suited for "always-on" and "keep alive" applications. The ISL80138 also operates from an input voltage of 6V to 40V under normal operating conditions and consumes only 18µA of quiescent current at no load.

特性

  • Wide VIN range of 6V to 40V
  • Adjustable output voltage from 2.5V to 12V
  • IOUT is 150mA
  • Ultra-low 18μA typical quiescent current
  • ±1% accurate voltage reference
  • Overcurrent protection
  • Over-temperature/Thermal protection

应用

应用

  • Industrial
  • Networking
  • Telecom

文档

类型 文档标题 日期
手册 - 开发工具 PDF 610 KB
数据手册 PDF 793 KB 日文
2 items

设计和开发

软件与工具

软件下载

类型 文档标题 日期
PCB设计文档 ZIP 693 KB
1 item