概览

简介

The DAC1201D125 is a dual-port, high-speed, 2-channel CMOS Digital-to-Analog Converter (DAC), optimized for high dynamic performance with low power dissipation. Supporting an update rate of up to 125 Msps, the DAC1201D125 is suitable for Direct IF applications.

特性

  • 1.8 V, 3.3 V and 5 V compatible digital inputs
  • 125 Msps update rate
  • 16 mW power-down
  • 2 mA to 20 mA full-scale output current
  • Dual 12-bit resolution
  • Dual-port or Interleaved data modes
  • Internal and external reference
  • Pin compatible with the AD9765, DAC2902 and DAC5662.
  • SFDR: 74 dBc
  • fo = 1 MHz
  • fs = 52 Msps
  • -12 dBFS
  • SFDR: 78 dBc
  • fo = 10.4 MHz
  • fs = 78 Msps
  • SFDR: 81 dBc
  • fo = 1 MHz
  • fs = 52 Msps
  • Single 3.3 V supply
  • Typical 185 mW power dissipation

产品对比

应用

文档

类型 文档标题 日期
数据手册 PDF 395 KB
End Of Life Notice PDF 538 KB
2 items

设计和开发

开发板与套件

开发板与套件

模型