The CA91L8200B (PowerSpan II Dual) is a multi-port PCI bus switch that bridges PCI to the PowerQUICC II (MPC8260), MPC7xx, PowerPC™ 7xx, and PMC-Sierra WinPath™ processors. The integrated, non-transparent PCI-to-PCI bridge in the dual PCI PowerSpan II allows designers to reduce component count and increase overall system performance.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 - 硬件 | PDF 2.33 MB | |
产品变更通告 | PDF 23 KB | |
End Of Life Notice | PDF 541 KB | |
产品简述 | PDF 83 KB | |
应用文档 | PDF 176 KB | |
其他 | TXT 7 KB | |
应用文档 | PDF 370 KB | |
器件勘误表 | PDF 87 KB | |
其他 | PDF 106 KB | |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
TEPBGA | 480 | C | No | Tray | ||
TEPBGA | 480 | C | Yes | Tray |