ADC1213D065W1 Demo board With FPGA
IDT's ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic and...
IDT's ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic and...
Our ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A FPGA mother board (Xilinx, Altera, and Lattice) could...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
VFQFPN | 56 | I | Yes | Tray | ||
VFQFPN | 56 | I | Yes | Reel |