概览

简介

IDT9LPR502 follows Intel CK505 Yellow Cover specification. This clock synthesizer provides a single chip solution for next generation P4 Intel processors and Intel chipsets. IDT9LPR502 is driven with a 14.318MHz crystal. It also provides a tight ppm accuracy output for Serial ATA and PCI-Express support.

特性

  • 2 - CPU differential low power push-pull pairs
  • 7 - SRC differential low power push-pull pairs
  • 1 - CPU/SRC selectable differential low power push-pull pair
  • 1 - SRC/DOT selectable differential low power push-pull pair
  • 5 - PCI, 33MHz
  • 1 - PCI_F, 33MHz free running
  • 1 - USB, 48MHz
  • 1 - REF, 14.318MHz

产品对比

应用

文档

类型 文档标题 日期
数据手册 PDF 334 KB
End Of Life Notice PDF 125 KB
产品变更通告 PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
5 items

设计和开发

模型