NOTICE - The following device(s) are recommended alternatives:

IDT9LPR502 follows Intel CK505 Yellow Cover specification. This clock synthesizer provides a single chip solution for next generation P4 Intel processors and Intel chipsets. IDT9LPR502 is driven with a 14.318MHz crystal. It also provides a tight ppm accuracy output for Serial ATA and PCI-Express support.

特性

  • 2 - CPU differential low power push-pull pairs
  • 7 - SRC differential low power push-pull pairs
  • 1 - CPU/SRC selectable differential low power push-pull pair
  • 1 - SRC/DOT selectable differential low power push-pull pair
  • 5 - PCI, 33MHz
  • 1 - PCI_F, 33MHz free running
  • 1 - USB, 48MHz
  • 1 - REF, 14.318MHz

产品选择

器件号 Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete TSSOP 56 C 是的 Tube
Availability
Obsolete TSSOP 56 C 是的 Reel
Availability

文档

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
9LPR502 Datasheet 数据手册 PDF 334 KB
PCN / PDN
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products 产品变更通告 PDF 361 KB
PDN# : K-13-01R2 PRODUCT DISCONTINUANCE NOTICE 产品停产通告 PDF 125 KB
PDN# : K-13-01R1 PRODUCT DISCONTINUANCE NOTICE 产品停产通告 PDF 125 KB
PDN# : K-13-01 PRODUCT DISCONTINUANCE NOTICE 产品停产通告 PDF 122 KB