概览

简介

9LPR363 is a low power CK505-compliant clock specification. This clock synthesizer provides a single chip solution for
next generation P4 Intel processors and Intel chipsets. ICS9LPR363 is driven with a 14.318MHz crystal.

特性

  • 2 - 0.8V push-pull differential CPU pairs
  • 7 - 0.8V push-pull differential PCIEX pairs
  • 1 - 0.8V push-pull differential SATA pair
  • 1 - 0.8V push-pull differential CPU/PCIEX selectable pair
  • 1 - 0.8V push-pull differential 27MHz/LCDCLK/PCIEX
  • selectable pair4 - PCI (33MHz)
  • 2 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - DOT96/PCIEX selectable pair
  • 2 - REF, 14.318MHz

产品对比

应用

文档

设计和开发

模型