概览

简介

The 951462 is a main clock synthesizer chip that provides all clocks required for ATI RS/RD690-based systems. An SMBus interface allows full control of the device.

特性

  • 2 - pairs of CPU pairs
  • 8 - pairs of SRC pairs
  • 4 - pairs of ATIG pairs
  • 1 - HyperTransport 66MHz clock seed
  • 2 - 48MHz USB clock
  • 3 - 14.318MHz Reference clock
  • CPU outputs cycle-to-cycle jitter 85ps
  • SRC outputs cycle-to-cycle jitter 125ps
  • ATIG outputs cycle-to-cycle jitter 125ps
  • +/- 300ppm frequency accuracy on CPU, SRC & ATIG clocks
  • 3 - Programmable Clock Request pins for SRC and ATIG clocks
  • ATIGCLKs are programmable for frequency
  • Spread Spectrum for EMI reduction
  • Outputs may be disabled via SMBus
  • External crystal load capacitors for maximum frequency accuracy

产品对比

应用

文档

类型 文档标题 日期
数据手册 PDF 332 KB
End Of Life Notice PDF 720 KB
产品变更通告 PDF 611 KB
产品变更通告 PDF 611 KB
产品变更通告 PDF 596 KB
产品变更通告 PDF 544 KB
产品变更通告 PDF 95 KB
产品变更通告 PDF 50 KB
产品变更通告 PDF 361 KB
9 items

设计和开发

模型