Low EMI, Spread Modulating, Clock Generator

特性

  • ICS91720 is a Spread Spectrum Clock targeted for Mobile PC and LCD panel applications that generates an EMI-optimized clock signal (EMI peak reduction of 7-14 dB on 3rd-19th harmonics) through use of Spread Spectrum techniques.
  • ICS91720 focuses on the lower input frequency range of 14.318 to 80.00 MHz with a spread modulation of 20kHz to 40kHz.
  • Supply Voltages: VDD = 3.3V ±0.3V
  • Frequency range: 14.318 MHz

产品选择

器件号 Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete TSSOP 8 C 是的 Tube
Availability
Obsolete TSSOP 8 C 是的 Reel
Availability

文档

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
91720 Datasheet 数据手册 PDF 162 KB
PCN / PDN
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products 产品变更通告 PDF 361 KB
PDN# : K-13-01R2 PRODUCT DISCONTINUANCE NOTICE 产品停产通告 PDF 125 KB
PDN# : K-13-01R1 PRODUCT DISCONTINUANCE NOTICE 产品停产通告 PDF 125 KB
PDN# : K-13-01 PRODUCT DISCONTINUANCE NOTICE 产品停产通告 PDF 122 KB