概览

简介

The 74LVCH16373A 16-bit transparent high-speed, low-power D-type latch is ideal for temporary storage of data. The 74LVCH16373A can be used for implementing memory address latches, I/O ports, and bus drivers. All pins of the 74LVCH16373A can be driven from either 3.3V or 5V devices which allows the use of the device as a translator in a mixed 3.3V/5V supply system. The LVCH16373A has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The 74LVCH16373A operates at -40C to +85C

特性

  • Typical tSK(o) (Output Skew) 250ps
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ± 0.3V, Normal Range
  • VCC = 2.7V to 3.6V, Extended Range
  • CMOS power levels (0.4 uW typ. static)
  • All inputs, outputs, and I/O are 5V tolerant
  • Supports hot insertion
  • Available in 48 pin TSSOP package

产品对比

应用

文档

设计和开发

模型