概览

简介

The 650-40A is a clock chip designed for use as a core clock in Ethernet Switch applications. Using IDT’s patented Phase-Locked Loop (PLL) techniques, the device takes a 25 MHz crystal input and produces various output clock frequencies as listed in Output Select Table.

特性

  • Packaged in 16-pin TSSOP
  • Operating voltage of 3.3 V
  • Low power consumption
  • Input frequency of 25 MHz
  • Low long-term jitter
  • Separate supply voltage for clock outputs (2.5 / 3.3 V
    clock outputs)
  • OE control capability

产品对比

应用

文档

类型 文档标题 日期
数据手册 PDF 248 KB
产品变更通告 PDF 663 KB
End Of Life Notice PDF 72 KB
End Of Life Notice PDF 72 KB
产品变更通告 PDF 361 KB
5 items

设计和开发

模型