Renesas offers a broad range of radiation hardened (rad hard) and single-event effects (SEE) Class V (space level) compliant products for space and harsh environment applications.

Applications

Manufacturing & Test Information

Renesas has an unparalleled track record of providing highly reliable, efficient and accurate radiation hardened power products that achieve the stringent voltage accuracy required for harsh environments.

The low dose rate ionizing dose response of semiconductors has become a key issue in space applications. Renesas is addressing this market with wafer-by-wafer low dose rate acceptance testing as a complement to current high dose rate acceptance testing.

Renesas is one of only a few RHA Defense Logistics Agency (Land and Maritime) QML suppliers. All of Renesas' radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in.

应用

文档和下载

文档标题 降序排列 其他语言 类型 文档格式 文件大小 日期
应用指南 &白皮书
How to Reduce SWaP of Satellite Command and Telemetry Subsystems 白皮书 PDF 352 KB
Reduce Size, Weight and Power of Telecommunication Payload and Satellite Command/Telemetry Subsystems 日本語 白皮书 PDF 340 KB
Using CAN Bus Serial Communications in Space Flight Applications 白皮书 PDF 362 KB
其他
Intersil Commercial Lab Services 手册 PDF 364 KB
Intersil Space Products Brochure 手册 PDF 3.14 MB