Xilinx's Zynq UltraScale+ MPSoC product family addresses a diverse range of end applications & customers. When scalable power delivery solutions are required, Renesas' suite of FPGA solutions provide the flexibility and cost-efficiency to meet your design needs.

Renesas has identified sixteen use cases based on your application's power supply consolidation needs and selected Xilinx Zynq UltraScale+ device:

  Optimized for Cost Optimized for Power Optimized for Performance Full Power Management
ZU2 – ZU3 Use Case 1.1 Use Case 2.1 Use Case 3.1 Use Case 4.1
ZU4 – ZU5 Use Case 1.2 Use Case 2.2 Use Case 3.2 Use Case 4.2
ZU6 – ZU9 Use Case 1.3 Use Case 2.3 Use Case 3.3 Use Case 4.3
ZU11 – ZU19 Use Case 1.4 Use Case 2.4 Use Case 3.4 Use Case 4.4

 

Each of the Renesas designed solutions meet the Xilinx power requirements:

Rail Voltage Power Supply Rails
Rail 1 0.85/0.9V VCCINT, VCCINT_VCU, VCCBRAM, VCCINT_IO, VCC_PSINTLP, VCC_PSINTFP, VCC_PSINTFP_DDR
Rail 2* 1.8V* VCCAUX, VCCAUX_IO, VCCADC, VCC_PSAUX, VCC_PSDDR_PLL, VCC_PSADC
Rail 3* 1.2V* VMGTAVTT (GTH), VMGTYAVTT (GTY), VCC_PSPLL
Rail 4 1-1.5V VCCO_PSDDR, DDR_VDD2, DDR_VDDQ
Rail 5 1.8-3.3V VCCO_PSIO
Rail 6* 0.85/0.9V* VPS_MGTRAVCC
Rail 7* 1.8V* VMGTVCCAUX (GTH), VMGTYVCCAUX (GTY), VPS_MGTRAVTT
Rail 8* 0.9V* VMGTAVCC (GTH), VMGTYAVCC (GTY)
Rail 9 1.2-3.3V HDIO VCCO
Rail 10 1.0-1.8V HPIO VCCO

 

PowerCompass

The PowerCompass™ tool helps you design your power supply in minutes, giving you tools to find Intersil parts that match your requirements, set up multiple rails if needed, perform high-level system analysis and generate reference design files.

PowerCompass supports over 200 FPGAs, including built-in templates for Xilinx FPGA families. You can even save time by importing Xilinx Power Estimator output files to get system efficiency and power dissipation projections.

Start Your Design

print新闻及更多资源

类型 日期 升序排列
Zynq UltraScale+ MPSoC 基本页面 2020年7月1日
Zynq-7000 SoC 基本页面 2020年7月17日
Xilinx Zynq UltraScale+ RFSoC 基本页面 2020年7月1日
Xilinx Virtex UltraScale+ HBM 基本页面 2020年7月1日
Virtex-7 FPGAs 基本页面 2020年7月1日
Spartan-7 FPGA 基本页面 2020年7月17日
Kintex-7 FPGAs 基本页面 2020年7月1日
Artix-7 FPGAs 基本页面 2020年7月17日