Renesas' 78K0/Lx3 Group, R8C/Lx Series and RL78/L1x Series of microcontrollers (MCUs) integrate a double integral A/D converter, EEPROM data flash and LCD drive control circuit on-chip. These MCUs are also available in low-pin count versions, making them ideal for use in compact and lightweight electronic thermometer applications.
Block | Semiconductor Device | Recommended Product Name | Features |
---|---|---|---|
Main Controller | MCU | 78K0/Lx3 | On-chip LCD driver, low power consumption |
R8C/Lx Series | |||
RL78/L1x Series | |||
MCU Peripheral | Op-amp | READ2352JSP | Full range input/output, high slew rate |