Renesas recommends the RX, SH-2A and SH-4A microcontrollers (MCUs) for high-speed access needs, which enable an on-chip SD Host Interface (SDHI). If the emphasis is on compactness and low power consumption, a range of general-purpose MCU solutions are also available. Developers building systems to their own specifications can choose the MCU that best meets their exact requirements.
Renesas’ MCUs support the FAT file system* middleware and SD memory card control device drivers, and can be used in healthcare and measuring equipment (with data-logger capabilities), audio recording devices and digital music players.
*FAT file system is a patent of Microsoft Corporation.
Note: A license is required to develop host systems using an SD memory card. For more information, please contact the SD Association.
Related Products
Block | Semiconductor Device | Recommended Products | Features |
---|---|---|---|
Control MCU | MCU | 78K0R Series | 16-bit CPU core, serial interface |
V850 Series | 32-bit CPU core, serial interface | ||
H8S Family | 16-bit CISC H8S/2000 CPU core, serial interface | ||
H8SX Family | 32-bit CISC H8SX CPU core, serial interface, CRC calculator | ||
M16C/60 Series | 16-bit CISC M16C/60 CPU core, serial interface, CRC calculator | ||
M32C/80 Series | 16/32-bit CISC M32C/80 CPU core, serial interface, CRC calculator | ||
R32C/100 Series | 32-bit CISC R32C/100 CPU core, serial interface, CRC calculator | ||
R8C Family | 16-bit CISC R8C CPU core, serial interface | ||
SH-2A (SH7260 Series) | 32-bit RISC SH-2A core, SDHI | ||
SH-4A (SH-MobileR Series) | 32-bit RISC SH-4A core, SDHI | ||
RX Family | 32-bit CISC RX CPU core, SDHI, serial interface, CRC calculator | ||
RA Family | 32-bit Arm Cortex-M CPU core, SD Host Interface (SDHI), serial interface, CRC calculator | ||
RL78 Family | 16-bit CISC RL78 core, serial interface | ||
Discrete | Power MOSFET | μPA2630 | PMOSFET |