IDT's ADC1610S125F1 demo board is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output. A data-acquisition board can be used during design and prototype to analyze ADC performance.

特性

  • Single power supply (on-board regulators)
  • SMA connector for clock and analog input signals
  • CMOS (buffered outputs)

tune产品选择

器件号 Part Status Pkg. Code Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Buy Sample
ADC1610S125F1-DB
Obsolete BD0 BOARD 0 I
Availability

description文档

文档标题 language 类型 文档格式 文件大小 日期
使用指南与说明
Demo Board Software ADC_1_r04 手册 - 软件 ZIP 2.33 MB