IDTs ADC1410S125F2 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVDS DDR output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance.

特性

  • LVDS/DDR outputs
  • Single power supply (on-board regulators)
  • SMA connector for clock and analog input signals

产品选择

器件号 Part Status Pkg. Code Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Buy Sample
ADC1410S125F2-DB
Obsolete BD0 BOARD 0 I
Availability

文档和下载

文档标题 language 类型 文档格式 文件大小 日期
使用指南与说明
Demo Board Software ADC_1_r04 手册 - 软件 ZIP 2.33 MB