IDT's ADC demonstration board is suitable for dynamic performance evaluations from low to high IF configuration. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase.
EPC |
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
ADC1215S065F2-DB circle过时 |
BD0 | BOARD | 0 | I | No |