画像
ルネサスが提供するプラスチックパッケージの耐放射線PWMコントローラは、小型衛星(SmallSat)や打ち上げロケット用のDC/DC電源供給に使用できます。 これらのコントローラは、小型プラスチックパッケージで高速の信号伝搬とスイッチングを提供し、他社のセラミックパッケージと比較してPCB領域を3分の1に削減します。 これは電力損失を3分の1以下に抑え、動作周波数を調整することにより効率を高め、より小型の受動フィルタコンポーネントを使用できるということになります。
Topology [Rail 1] |
Topology Characteristic |
Control Mode |
UVLO Rising (V) |
UVLO Falling (V) |
VBIAS (Max) (V) |
No-Load Operating Current |
PWMs (#) |
FET Driver Output Current (Max) (A) |
Duty Cycle (%) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||
Radiation Tolerant Single-Ended Current Mode PWM Controller | Single-Ended | Flyback | Peak Current Mode | 8.4 | 7.6 | 30 | 2.9 mA | 1 | 1 | 100 | 30 | 43 | 8 | TDFN |
Radiation Tolerant Single-Ended Current Mode PWM Controller | & Boost, Forward, Single-Ended | Flyback | Peak Current Mode | 8.4 | 7.6 | 30 | 2.9 mA | 1 | 1 | 100 | 30 | 43 | 8 | SOICN, TDFN |
Radiation Tolerant Single/Dual-Phase Current Mode PWM Controller | Buck | Synchronous | Peak Current Mode | 4.2 | 4 | 19 | 12 mA | 2 | 97 | 30, 50 | 43 | 24 | SOICW |
|
|
|
---|---|---|
分類 | タイトル | 日時 |
カタログ | PDF 4.85 MB | |
ホワイトペーパー | PDF 1.49 MB 英語 | |
ホワイトペーパー | PDF 405 KB | |
アプリケーションノート | PDF 338 KB | |
4 items
|
Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.