The ISL6228EVAL3Z evaluation board demonstrates the performance of the ISL6228 dual-channel PWM controller. The ISL6228 features Renesas' R3™ (robust ripple regulator) technology. Channel-1 output voltage is 1.5V or 1.8V, pending the state of switch S5. Channel-2 output voltage is 1.8V. Each channel has an on-board dynamic-load generator included for evaluating the transient-load response.
ISL6228EVAL3Z applies a 300µs pulse of 4.5A load across VO1 and GND, and it applies a 300µs pulse of 5A load across VO2 and GND.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
マニュアル-開発ツール | PDF 1.10 MB | |
データシート | PDF 874 KB 简体中文 | |
2 items
|