The HS-OP470ARHEV1Z evaluation platform is designed to evaluate the HS-OP470ARH. The evaluation board contains all the circuitry needed to critique the performance of the HS-OP470ARH amplifier. The HS-OP470ARH is a radiation hardened, monolithic quad operational amplifier that provides highly reliable performance in harsh radiation environments. Its excellent noise characteristics coupled with a unique array of dynamic specifications make this amplifier well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar process makes this device immune to single event latch-up.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
マニュアル-開発ツール | PDF 436 KB | |
データシート | PDF 264 KB | |
レポート | PDF 258 KB | |
レポート | PDF 739 KB | |
4 items
|
ご購入 / サンプル |
|
---|---|
型名 | |
HS-OP470ARHEV1Z circleアクティブ |