画像
ルネサスのアナログパワーモジュールファミリは、1つのパッケージに完全に統合されたDC/DCスイッチング降圧コンバータを御客様に提供します。 これらのモジュールは、コントローラ、パワーFET、出力インダクタ、および補償回路を1つのパッケージに組み合わせているため、外付け部品点数とコンバータ設計の複雑さの両方を最小限に抑えます。
PLP |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
Current Sharing |
Peak Efficiency (%) |
環境設定 |
Control Type |
SYNCH Capability |
Tracking |
Digital Bus |
IQ |
POR |
Switching Frequency Range (Typical) (kHz) |
Pvin (Min) |
Pvin (Max) |
IQ (Max) (μA) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||||||||||||
5A ステップダウンDC/DCミニモジュール内蔵インダクタ | 2033 12月 | 2.7 | 5.5 | 0.6 | 5 | 4 | いいえ | 95 | いいえ | いいえ | Standard | 10 | Module | |||||||||||
3A Single Channel High Efficiency DC/DC Step-Down Power Module | N/A | 2.6 | 5.5 | 0.6 | 5 | 3 | いいえ | 95 | Current Mode | はい | No | 13 mA | はい | 680 - 3500 | 2.6 | 5.5 | Standard | 22 | Module | iSim | ||||
Dual 3A/Single 6A Step-Down DC/DC Power Module | 2033 12月 | 2.85 | 6 | 0.8 | 5 | 6 | はい | 95 | Normal | Current Mode | はい | No | No | 13 mA | いいえ | 2640 - 4000 | 2.85 | 6 | Standard | 23 | Module | iSim | 8.73 | |
5A Single Channel High Efficiency DC/DC Step-Down Power Module | 2033 12月 | 2.6 | 5.5 | 0.6 | 5 | 5 | いいえ | 95 | Current Mode | はい | No | 18 mA | はい | 680 - 3500 | 2.6 | 5.5 | Standard | 22 | Module | iSim | ||||
5V, 3A Step-Down DC/DC Low Profile Mini Module with Integrated Inductor | 2033 12月 | 2.7 | 5.5 | 0.6 | 5 | 3 | いいえ | 95 | いいえ | いいえ | Standard | 10 | Module | 3.4 |
An overview of Renesas’ digital and analog power module lineup, which is designed to have excellent efficiency, output voltage accuracy and transient response in an optimized solution size. The RRM12120 and RAA210130 digital power modules are designed for high current applications (20A and 30A, respectively) while mini modules RAA210030 and RAA210040 target low current applications requiring an extremely small form factor.