ルネサスのアナログパワーモジュールファミリは、1つのパッケージに完全に統合されたDC/DCスイッチング降圧コンバータを御客様に提供します。 これらのモジュールは、コントローラ、パワーFET、出力インダクタ、および補償回路を1つのパッケージに組み合わせているため、外付け部品点数とコンバータ設計の複雑さの両方を最小限に抑えます。

ドキュメント

分類 タイトル 日時
ホワイトペーパー PDF 977 KB 英語 , 简体中文
1 item
Industry’s Smallest and Thinnest Power Modules

An overview of Renesas’ digital and analog power module lineup, which is designed to have excellent efficiency, output voltage accuracy and transient response in an optimized solution size. The RRM12120 and RAA210130 digital power modules are designed for high current applications (20A and 30A, respectively) while mini modules RAA210030 and RAA210040 target low current applications requiring an extremely small form factor.