画像
ルネサスは、150°Cのジャンクション温度(Tj)を保証し、さまざまなパッケージで提供されるトライアックやサイリスタデバイスを豊富に取り揃えています。 当社のトライアックとサイリスタは、洗濯機などの白物家電に最適です。
サブカテゴリ |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
型名 | ||||||
600V - 0.8A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
700V - 0.8A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
600V - 0.8A - Triac Low Power Use | Power Discrete Triacs | UPAK | 4 | |||
700V-0.8A-Triac Low Power Use | Power Discrete Triacs | SOT-223A | 4 | |||
600V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V-10A-Triac Medium Power Use | Power Discrete Triacs | LDPAK(S)-(1), TO-262, TO-263 | 4 | |||
600V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V-12A-Triac Medium Power Use | Power Discrete Triacs | LDPAK(S)-(1), TO-262, TO-263 | 4 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V-16A-Triac Medium Power Use | Power Discrete Triacs | LDPAK(S)-(1), TO-262, TO-263 | 4 | |||
600V - 16A - 中電力トライアック | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | 1.577 | ||
700V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
800V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-3PFM | 3 | 3.324 | ||
600V - 1A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
700V-1A-Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
400V-1A-Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
600V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
1500V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-3PFM | 3 | 4.132 | ||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-3PFM | 3 | 6.2 | ||
700V - 2A - Triac Low Power Use | Power Discrete Triacs | MP-3A | 4 | |||
600V - 30A - Triac Medium Power Use | Power Discrete Triacs | TO-3P | 4 | 3.841 | ||
400V - 30A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 |
|
|
|
---|---|---|
分類 | タイトル | 日時 |
製品変更通知 | PDF 133 KB 英語 | |
Product Advisory | PDF 220 KB 英語 | |
カタログ | PDF 1.92 MB | |
その他資料 | PDF 221 KB 英語 | |
その他資料 | PDF 1.08 MB 英語 | |
その他資料 | PDF 109 KB | |
6 items
|