スマートタップは、インテリジェントなリンケージ制御と接続機器の省電力で広く使用されている人気のある家庭用電化製品です。
このスマートタップソリューションは、低消費電力・小型パッケージマイコン・RL78/G10を搭載しています。メインフレームコンピュータ(マスタデバイス)とモニタ(スレーブデバイス)、またはセットトップボックスとルータを備えたテレビなど、同時に複数の端末の電源を制御できます。RL78/G10のタイマ機能は、マスターコンセントがオンまたはオフになるとそれを検出し、マスターコンセントがオンになると自動的にスレーブコンセントに電力を供給します。
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.
RL78/G10マイコンを用いた、スマートタップのクイックソリューションデモを紹介いたします。スマートタップは、パソコン、パソコン周辺機器、テレビ、セットトップボックス、ルータ等の電子機器におけるインテリジェントなリンケージ制御と、消費電力管理に幅広く使用できる、一般的な家庭用デバイスです。