物理層は、ネットワークのすべての上位レベルの機能のベースとなる基本的な層です。これは、コンピュータネットワークの7層OSIモデルの最初のレベルです。物理層はデータリンク層からの通信要求をハードウェア固有の操作に変換し、電気信号の送信または受信に影響を与えます。
物理層は、ネットワークのすべての上位レベルの機能のベースとなる基本的な層です。これは、コンピュータネットワークの7層OSIモデルの最初のレベルです。物理層はデータリンク層からの通信要求をハードウェア固有の操作に変換し、電気信号の送信または受信に影響を与えます。
Core Voltage (V) | Input Freq (MHz) | Pkg. Type | Temp. Range | |
---|---|---|---|---|
3.3-V 10Base-T/100Base-TX In... | 3.3 | 25 | SSOP, VFQFPN | -40 to 85°C |
3.3-V 10Base-T/100Base-TX In... | 3.3 | 25 | SSOP, VFQFPN | -40 to 85°C, 0 to 70°C |
10Base-T/100Base-TX Integrat... | 3.3 | VFQFPN | 0 to 70°C | |
10Base-T/100Base-TX Integrat... | 3.3 | VFQFPN | -40 to 85°C, 0 to 70°C |