最新トレンチ技術によるウェハプロセス、マルチワイヤ/クリップボンディング技術によるパッケージングを使用した、世界最高レベルの、低抵抗・高速スイッチング特性を実現し、車載仕様に適した製品を取り揃えております。
[注意]
弊社の車載向けアナログ&パワー製品に関しての使用上のご注意 (PDF)があります。必ずご一読下さい。
世界各国で燃費・排ガスに対する環境規制やエネルギー政策が進む中、電動車両(HEV/EV)は「環境・省エネ対応」「安全・利便性向上」を図りつつ、実用車・SUV・スポーツカーなど多様化しながら普及・拡大が続いています。こうした次世代自動車の普及に伴い、高性能・高効率・高機能なパワーデバイスの需要がますます増加しています。ルネサスではこのようなニーズに対応するべく、自動車用途を意識した設計・開発、工程管理のもと、高い品質・信頼性を実現した製品を市場に提供してきました。現在も更なる 「高性能・高信頼性・高機能」な製品を市場に送り出すべく、新しいプロセスと製品の開発を進めています。
車載用低耐圧パワー MOSFET プロセストレンド
高温環境で大電流を制御するため、自動車電装用パワーMOSFETとして、 最も重要となるのが低オン抵抗特性です。また、近年、PWM応用、電源応用の拡大も踏まえて、スイッチング特性も重視される動向にあります。これらの技術動向を踏まえて、超低オン抵抗特性と低ゲート容量を兼ね備えた高性能プロセスを継続的に開発しています。また、高破壊耐量、高信頼性で安心してお使いいただけるよう、長年培われたノウハウを盛り込んだ高破壊耐量設計を適用しています。電動車両(xEV)に搭載される48Vシステム用としてANMシリーズ(80-100V製品)、12Vシステム用としてANLシリーズ(40V製品)を開発しています。
車載パワーデバイスパッケージ展開
自動車電装用途では、大電流のEPS等から、中電流のエンジン制御等の用途まで幅広いパッケージバリエーションが必要となります。それらの各種の要求事項を満足するため、マルチワイヤボンディングやクリップ接続技術を適用し、低オン抵抗、実装面積の小型化を図った、高性能パワーデバイスを開発しています。
Nch/Pch |
Channels (#) |
Pkg. Type |
Standard Pkg. Type |
VDSS (Max) (V) |
ID (A) |
RDS (ON) (Max) @10V or 8V (mohm) |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) |
Pch (W) |
VGSS |
Vgs (off) (Max) (V) |
RDS (ON) (Typical) @ 10V / 8V (mohm) |
Ciss (Typical) (pF) |
QG (nC) typ (nC) |
Mounting Type |
Series Name |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||||
車載用 NchシングルパワーMOSFET 40V 100A 2.3Ω MP-25ZP/TO-263 | Nch | 1 | MP-25ZP | TO-263 / D2PAK | 40 | 100 | 2.3 | 176 | 20 | 4 | 1.9 | 4700 | 80 | Surface Mount | NP Series | 1.79 | |
Nch Single Power MOSFET 55V 100A 3.25mohm MP-25ZP/TO-263 Automotive | Nch | 1 | MP-25ZP | TO-263 / D2PAK | 55 | 100 | 3.25 | 176 | 20 | 4 | 2.7 | 4900 | 80 | Surface Mount | NP Series | 2.178 | |
Power MOSFETs for Automotive | Pch | 1 | MP-25ZP | TO-263 / D2PAK | -40 | -100 | 3.5 | 5.1 | 200 | 20 | -2.5 | 2.8 | 15100 | 320 | Surface Mount | NP Series | |
Power MOSFETs for Automotive | Pch | 1 | MP-25ZP | TO-263 / D2PAK | -40 | -100 | 3.7 | 5.1 | 200 | 20 | -2.5 | 2.8 | 15100 | 320 | Surface Mount | NP Series | 3.102 |
Power MOSFETs for Automotive | Pch | 1 | MP-25ZP | TO-263 / D2PAK | -60 | -100 | 6 | 7.8 | 200 | 20 | -2.5 | 4.4 | 15000 | 300 | Surface Mount | NP Series | 3.128 |
Power MOSFETs for Automotive | Pch | 1 | MP-25ZP | TO-263 / D2PAK | -60 | -100 | 6 | 7.8 | 200 | 20 | -2.5 | 4.4 | 15000 | 300 | Surface Mount | NP Series | 3.159 |
Nch Single Power MOSFET 40V 110A 1.75mohm MP-25ZP/TO-263 Automotive | Nch | 1 | MP-25ZP | TO-263 / D2PAK | 40 | 110 | 1.75 | 250 | 20 | 4 | 1.4 | 7200 | 126 | Surface Mount | NP Series | 2.411 | |
Nch Single Power MOSFET 55V 110A 2.2mohm MP-25ZP/TO-263 Automotive | Nch | 1 | MP-25ZP | TO-263 / D2PAK | 55 | 110 | 2.2 | 250 | 20 | 4 | 1.85 | 7500 | 126 | Surface Mount | NP Series | 2.945 | |
Nch Single Power MOSFET 40V 110A 1.4mohm MP-25ZP/TO-263 Automotive | Nch | 1 | MP-25ZP | TO-263 / D2PAK | 40 | 110 | 1.4 | 348 | 20 | 4 | 1.15 | 10500 | 198 | Surface Mount | NP Series | 3.354 | |
Nch Single Power MOSFET 55V 110A 1.75mohm MP-25ZP/TO-263 Automotive | Nch | 1 | MP-25ZP | TO-263 / D2PAK | 55 | 110 | 1.75 | 348 | 20 | 4 | 1.45 | 10700 | 196 | Surface Mount | NP Series | 2.718 | |
車載用パワーMOSFET | Pch | 1 | MP-3ZK | TO-252 / DPAK | -40 | -15 | 40 | 60 | 30 | 20 | -2.5 | 31 | 1100 | 23 | Surface Mount | NP Series | 0.6678 |
Power MOSFETs for Automotive | Pch | 1 | MP-3ZK | TO-252 / DPAK | -60 | -15 | 70 | 95 | 30 | 20 | -2.5 | 56 | 1100 | 23 | Surface Mount | NP Series | 0.6678 |
Nch Single Power MOSFET 55V 160A 2.1mohm MP-25ZT/7pin TO-263 Automotive | Nch | 1 | MP-25ZT | TO-263-7 / D2PAK-7 | 55 | 160 | 2.1 | 250 | 20 | 4 | 1.75 | 7500 | 126 | Surface Mount | NP Series | ||
60 V – 16 A – Dual N-channel Power MOS FET | Nch | 2 | HSON | Power SON-8 5x6 | 60 | 16 | 39 | 60 | 25 | 20 | 2.5 | 30 | 500 | 11 | Surface Mount | NP Series | |
60 V – 16 A – N-channel Power MOS FET | Nch | 1 | HSON | Power SON-8 5x6 | 60 | 16 | 35 | 55 | 27.3 | 20 | 2 | 31 | 400 | 12 | Surface Mount | NP Series | 0.714 |
40 V – 180 A – N-channel Power MOS FET | Nch | 1 | MP-25ZT | TO-263-7 / D2PAK-7 | 40 | 180 | 1.25 | 288 | 20 | 4 | 1.05 | 8900 | 160 | Surface Mount | NP Series | 5.051 | |
55 V – 180 A – N-channel Power MOS FET | Nch | 1 | MP-25ZT | TO-263-7 / D2PAK-7 | 55 | 180 | 1.75 | 288 | 20 | 4 | 1.45 | 9300 | 160 | Surface Mount | NP Series | 5.01 | |
車載用NchシングルパワーMOSFET 40V 180A 1.05Ω MP-25ZT/7pin TO-263 | Nch | 1 | MP-25ZT | TO-263-7 / D2PAK-7 | 40 | 180 | 1.05 | 348 | 20 | 4 | 0.85 | 10500 | 198 | Surface Mount | NP Series | 3.6 | |
Nch Single Power MOSFET 55V 180A 1.4mohm MP-25ZT/7pin TO-263 Automotive | Nch | 1 | MP-25ZT | TO-263-7 / D2PAK-7 | 55 | 180 | 1.4 | 348 | 20 | 4 | 1.15 | 10700 | 196 | Surface Mount | NP Series | ||
Power MOSFETs for Automotive | Pch | 1 | MP-3ZK | TO-252 / DPAK | -40 | -20 | 25 | 38 | 38 | 20 | -2.5 | 20 | 1650 | 34 | Surface Mount | NP Series | 0.7126 |
車載用パワーMOSFET | Pch | 1 | MP-3ZK | TO-252 / DPAK | -60 | -20 | 48 | 64 | 38 | 20 | -2.5 | 36 | 1650 | 34 | Surface Mount | NP Series | |
Power MOSFETs for Automotive | Pch | 1 | HSON | Power SON-8 5x6 | -60 | -20 | 47 | 70 | 57 | 20 | -2.5 | 37 | 1605 | 34 | Surface Mount | NP Series | 0.7 |
Power MOSFETs for Automotive | Nch | 1 | HSON | Power SON-8 5x6 | 60 | 23 | 27 | 60 | 20 | 2.5 | 22 | 1200 | 27 | Surface Mount | NP Series | ||
40 V – 30 A – Dual N-channel Power MOS FET | Nch | 2 | HSON | Power SON-8 5x6 | 40 | 30 | 10.1 | 44 | 20 | 4 | 8.5 | 1000 | Surface Mount | NP Series | |||
60 V – 30 A – Dual N-channel Power MOS FET | Nch | 2 | HSON | Power SON-8 5x6 | 60 | 30 | 20 | 30 | 44 | 20 | 2.5 | 13.8 | 1000 | Surface Mount | NP Series | 1.018 | |
60 V – 30 A – Dual N-channel Power MOS FET | Nch | 2 | HSON | Power SON-8 5x6 | 60 | 30 | 21 | 44 | 20 | 4 | 16.2 | 1000 | Surface Mount | NP Series | |||
40 V – 30 A – Dual N-channel Power MOS FET | Nch | 2 | HSON | Power SON-8 5x6 | 40 | 30 | 8 | 59 | 20 | 4 | 6.5 | 1600 | 27 | Surface Mount | NP Series | 1.289 | |
60 V – 30 A – Dual N-channel Power MOS FET | Nch | 2 | HSON | Power SON-8 5x6 | 60 | 30 | 14 | 21 | 59 | 20 | 2.5 | 11.5 | 1500 | Surface Mount | NP Series | 1.299 | |
Power MOSFETs for Automotive | Nch | 1 | HSON | Power SON-8 5x6 | 60 | 33 | 14 | 97 | 20 | 2.5 | 11.2 | 2600 | 52 | Surface Mount | NP Series | ||
Power MOSFETs for Automotive | Nch | 1 | HSON | Power SON-8 5x6 | 40 | 35 | 9.7 | 77 | 20 | 2.5 | 7.8 | 1900 | 34 | Surface Mount | NP Series | ||
Power MOSFETs for Automotive | Nch | 1 | HSON | Power SON-8 5x6 | 40 | 35 | 10 | 77 | 20 | 4 | 7.9 | 1900 | 36 | Surface Mount | NP Series | 1.67 | |
Nch Single Power MOSFET 55V 35A 6.7mohm HSON-8 Automotive | Nch | 1 | HSON | Power SON-8 5x6 | 55 | 35 | 6.7 | 97 | 20 | 4 | 5.3 | 2240 | 38 | Surface Mount | NP Series | ||
Power MOSFETs for Automotive | Pch | 1 | MP-25ZK | TO-263 / D2PAK | -40 | -36 | 17 | 23.5 | 56 | 20 | -2.5 | 12.8 | 2800 | 55 | Surface Mount | NP Series | 1.269 |
Power MOSFETs for Automotive | Pch | 1 | MP-3ZK | TO-252 / DPAK | -40 | -36 | 17 | 23.5 | 56 | 20 | -2.5 | 12.5 | 2800 | 55 | Surface Mount | NP Series | 0.8144 |
Power MOSFETs for Automotive | Pch | 1 | MP-25ZK | TO-263 / D2PAK | -60 | -36 | 29.5 | 37.5 | 56 | 20 | -2.5 | 23.1 | 3100 | 54 | Surface Mount | NP Series | 1.211 |
Power MOSFETs for Automotive | Pch | 1 | MP-3ZK | TO-252 / DPAK | -60 | -36 | 30 | 40 | 56 | 20 | -2.5 | 24 | 3200 | 52 | Surface Mount | NP Series | 0.7989 |
Nch Single Power MOSFET 60V 45A 9.6mohm MP-25ZP/TO-263 Automotive | Nch | 1 | MP-25ZP | TO-263 / D2PAK | 60 | 45 | 9.6 | 75 | 20 | 4 | 7.8 | 1690 | 30 | Surface Mount | NP Series | ||
60 V – 45 A – N-channel Power MOS FET | Nch | 1 | MP-3ZP | TO-252 / DPAK | 60 | 45 | 11.6 | 19.6 | 75 | 20 | 2.5 | 9 | 1530 | 25 | Surface Mount | NP Series | 0.6487 |
Nch Single Power MOSFET 60V 45A 9.6mohm MP-3ZP/TO-252 Automotive | Nch | 1 | MP-3ZP | TO-252 / DPAK | 60 | 45 | 9.6 | 75 | 20 | 4 | 7.8 | 1690 | 30 | Surface Mount | NP Series | 1.076 | |
車載用 NchシングルパワーMOSFET 40V 50A 4.8Ω HSON-8 | Nch | 1 | HSON | Power SON-8 5x6 | 40 | 50 | 4.8 | 97 | 20 | 4 | 3.8 | 2100 | 38 | Surface Mount | NP Series | 0.7621 | |
Power MOSFETs for Automotive | Pch | 1 | HSON | Power SON-8 5x6 | -30 | -50 | 8.4 | 102 | 20 | -2.5 | 6.7 | 2300 | 64 | Surface Mount | NP Series | 1.076 | |
Power MOSFETs for Automotive | Pch | 1 | MP-25ZK | TO-263 / D2PAK | -40 | -50 | 10 | 15 | 90 | 20 | -2.5 | 7.9 | 5100 | 100 | Surface Mount | NP Series | 1.674 |
Power MOSFETs for Automotive | Pch | 1 | MP-3ZK | TO-252 / DPAK | -40 | -50 | 9.6 | 15 | 84 | 20 | -2.5 | 7.7 | 5000 | 100 | Surface Mount | NP Series | 1.077 |
Power MOSFETs for Automotive | Pch | 1 | MP-3ZK | TO-252 / DPAK | -40 | -50 | 9.6 | 15 | 84 | 20 | -2.5 | 8.2 | 3800 | 100 | Surface Mount | NP Series | 1.153 |
Power MOSFETs for Automotive | Pch | 1 | MP-25ZK | TO-263 / D2PAK | -60 | -50 | 17 | 23 | 90 | 20 | -2.5 | 13.5 | 5000 | 95 | Surface Mount | NP Series | 1.568 |
Power MOSFETs for Automotive | Pch | 1 | MP-3ZK | TO-252 / DPAK | -60 | -50 | 16.5 | 23 | 84 | 20 | -2.5 | 13.2 | 5000 | 100 | Surface Mount | NP Series | 1.059 |
40 V – 60 A – N-channel Power MOS FET | Nch | 1 | MP-3ZP | TO-252 / DPAK | 40 | 60 | 3.85 | 8.6 | 105 | 20 | 2.5 | 3.2 | 2450 | 42 | Surface Mount | NP Series | 0.7465 |
40 V – 60 A – N-channel Power MOS FET | Nch | 1 | MP-3ZP | TO-252 / DPAK | 40 | 60 | 3.9 | 8.6 | 105 | 20 | 2.5 | 3.2 | 2450 | 42 | Surface Mount | NP Series | |
Nch Single Power MOSFET 40V 60A 3.85mohm MP-3ZP/TO-252 Automotive | Nch | 1 | MP-3ZP | TO-252 / DPAK | 40 | 60 | 3.85 | 105 | 20 | 4 | 3.2 | 2450 | 42 | Surface Mount | NP Series | 0.7465 | |
Nch Single Power MOSFET 55V 60A 5.5mohm MP-3ZP/TO-252 Automotive | Nch | 1 | MP-3ZP | TO-252 / DPAK | 55 | 60 | 5.5 | 105 | 20 | 4 | 4.6 | 2500 | 42 | Surface Mount | NP Series | 0.7381 |
|
|
|
---|---|---|
分類 | タイトル | 日時 |
アプリケーションノート | PDF 366 KB 英語 | |
アプリケーションノート | PDF 2.65 MB 英語 | |
ガイド | PDF 1.71 MB | |
アプリケーションノート | PDF 633 KB 英語 | |
アプリケーションノート | PDF 693 KB 英語 | |
5 items
|
|
超低オン抵抗!マイルドハイブリッド車向けパワーMOSFET ~車載MOSFET編~ | ブログ | 2021年11月8日 |