画像
また、ルネサスは、高精度データ収集システム、同期サンプリング、広帯域幅アナログ/デジタル(A/D)コンバータ、オートゼロ回路、デジタル/アナログ(D/A)コンバータのデグリッチ、ピーク検出、高速DCリストアなど、汎用および軍事・防衛アプリケーション向けのデータ収集システムに不可欠なサンプルホールドアンプを各種取り揃えています。
Bandwidth (MHz) |
VOS (mV) |
Slew Rate (V/µs) |
Droop Rate (μV/μs) |
Hold Step Error (mV) |
IBIAS (nA) |
IS (per amp) (mA) |
tACQ (ns) |
AVOL (dB) |
Requires External Hold Capacitor |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||
3.2 Microsecond Sample and Hold Amplifiers | 2.5 | 2 | 5 | .005 | 10 | 40 | 3.5 | 3200 | 94 | はい | 14 | CERDIP | |
1 Microsecond Precision Sample and Hold Amplifier | 2 | 0.2 | 45 | 0.08 | 5 | 70 | 11 | 1000 | 126 | はい | 14, 16 | CERDIP, SOICW | 19.07 |
650ns Precision Sample and Hold Amplifier | 4.5 | 0.2 | 90 | 0.01 | 0.5 | 20 | 19 | 650 | 146 | いいえ | 20 | CLCC | |
64ns Sample and Hold Amplifier | 40 | 1 | 105 | 0.3 | 1 | 2500 | 20 | 64 | 108 | いいえ | 8 | SOICN | 55.66 |