概要

説明

The ZSPM1000 is a configurable true-digital single-phase PWM controller for high-current, non-isolated DC/DC supplies. It operates as a synchronous step-down converter in a single-rail and single-phase configuration. The ZSPM1000 integrates a digital control loop, optimized for maximum flexibility and stability, as well as load step and steady-state performance. In addition, a rich set of protection and monitoring functions is provided. On-chip, non-volatile memory (NVM) and an I2C interface facilitate configuration. IDT's PC-based Pink Power Designer™ provides a user-friendly and easy-to-use interface to the device for communication and configuration. It can guide the user through the design of the digital compensator and offers intuitive configuration methods for additional features, such as protection and sequencing.

特長

  • Programmable digital control loop
  • Advanced, digital control techniques: Tru-sample Technology™, State-Law Control™ (SLC), and Sub-cycle Response™ (SCR)
  • Improved transient response and noise immunity
  • Discontinuous conduction mode (DCM)
  • Protection features: over-current protection, over-voltage protection (VIN, VOUT), under-voltage protection (VIN, VOUT), overloaded startup, and restart and delay
  • Fuse-based NVM for improved reliability
  • Operation from a single 5V or 3.3V supply
  • Optional PMBus™ address selection without external resistors

製品比較

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日付
ソフトウェア/ツール-その他 ログインしてダウンロード ZIP 167.36 MB
ソフトウェア/ツール-その他 ログインしてダウンロード ZIP 17.03 MB
2 items

ボード&キット

ボード&キット

モデル