Demo Kit for ZLED7030
The ZLED7030KIT-D1 Demo Kit enables a quick and easy evaluation of ITD's ZLED7030 High Current 40V LED Driver w/ Switch Dimming within its basic application circuit and...
The ZLED7530 continuous-mode inductive step-down converter is part of our ZLED7x30 family of LED-control ICs. It is designed for applications requiring high brightness and high current. The ZLED7530 can efficiently drive a single LED or multiple series-connected LEDs from a voltage input higher than the LED forward voltage (Vin = 8.5 to 40VDC). It provides an adjustable output current (0.75A maximum), which is set via an external resistor and controlled by the ZLED7530's integrated high-side output current-sensing circuit and high-speed internal 40V power switch. Its low conducting impedance ensures high system efficiency. The ZLED7530 provides a switch dimming function. It detects external switch action to adjust output current, allowing dimming functionality to be achieved without changing the original lighting system circuitry. The switch dimming is implemented in either two-level mode or three-level mode. The output current of every level and the total number of levels are customer selected by setting the corresponding input conditions of the DIM1 and DIM2 pins. The ZLED7530 enables diverse industrial and consumer lighting applications requiring high driving currents, wide operating voltage range, high efficiency, and variable brightness control. It offers over-temperature and LED open-circuit protection. The ZLED7530 can also minimize bill-of-material costs because very few external components are required for most applications. Only a resistor, a diode, an inductor, and three capacitors are needed for a typical basic application.
|
|
|
---|---|---|
分類 | タイトル | 日付 |
データシート | PDF 649 KB | |
ガイド | 7Z 1.21 MB | |
EOL通知 | PDF 106 KB | |
データシート-簡略版 | PDF 145 KB | |
4 items
|
The ZLED7030KIT-D1 Demo Kit enables a quick and easy evaluation of ITD's ZLED7030 High Current 40V LED Driver w/ Switch Dimming within its basic application circuit and...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。