概要

説明

The ZLED7320 continuous-mode inductive step-down converter is part of our ZLED7x20 family of LED-control ICs. It is designed for applications requiring high brightness and high current. It can efficiently drive a single LED or multiple series-connected LEDs from a voltage input higher than the LED forward voltage: Vin = 6 to 40 VDC. It provides an adjustable output current ≤1.0A, which is set via an external resistor and controlled by the ZLED7320's integrated high-side output current-sensing circuit and high-speed internal 40V power switch. An external control signal, which can be a DC voltage, PWM, or microcontroller-generated waveform, on the ADJ pin can also be used to linearly adjust a continuous output current or to control a gated output current. The output can be turned off by applying a voltage lower than 0.2V to the ADJ pin, which puts the ZLED7320 in a low-current standby state. The ZLED7320 enables diverse industrial and consumer lighting applications requiring high driving currents, wide operating voltage range, high efficiency, and variable brightness control. It offers over-temperature and LED open-circuit protection. The ZLED7320 can also minimize bill-of-material costs because very few external components are required for most applications. Only a resistor, a diode, an inductor, and three capacitors are needed for a typical basic application.

特長

  • Up to 1.0A output current
  • Internal 40V power switch
  • Wide DC input voltage range: 6 to 40 VDC
  • Output current accuracy: 3% (typical)
  • Dimming ratio: 1200:1
  • LED open-circuit protection
  • Thermal shutdown protection

製品比較

アプリケーション

ドキュメント

分類 タイトル 日付
データシート PDF 620 KB
ガイド 7Z 1.21 MB
EOL通知 PDF 106 KB
アプリケーションノート PDF 263 KB
データシート-簡略版 PDF 188 KB
5 items

設計・開発

ボード&キット

ボード&キット

モデル