概要

説明

The MK2745-24 is a low-cost, low-jitter, high-performance clock synthesizer for DVD and other MPEG 2-based applications. Using analog Phase-Locked Loop (PLL) techniques, the device accepts a 27 MHz fundamental mode crystal or clock input to produce multiple audio output clocks, a processor clock, and two 27 MHz clocks. The audio clocks are frequency-locked to the 27 MHz using our patented zero ppm error techniques. This allows audio and video to track exactly, thereby eliminating the need for large buffer memory. IDT manufactures a large variety of DVD, Set-top Box, and multimedia clock synthesizers for all applications. Consult IDT to eliminate crystals and oscillators from your board.

特長

  • Packaged in a 16-pin narrow (150 mil) SOIC
  • Ideal for AuraVision's notebook DVD solutions
  • Patented zero ppm audio clock error for exact audio clock sampling rates, plus 32x and 256x clocks of the sampling frequencies
  • Selectable audio sampling frequencies support 32, 44.1, and 96 kHz in most DACs
  • 27 MHz fundamental crystal or clock input
  • Selectable processor frequencies
  • Two clocks of 27 MHz
  • Zero ppm in all clocks
  • 25 mA output drive capability at TTL levels
  • Advanced, low-power, sub-micron CMOS process
  • Operating voltage of 3.3 V to 5 V
  • See also the MK2712 for NTSC/PAL clocks

製品比較

アプリケーション

ドキュメント

分類 タイトル 日付
データシート PDF 229 KB
アプリケーションノート PDF 150 KB
EOL通知 PDF 161 KB
EOL通知 PDF 161 KB
EOL通知 PDF 159 KB
アプリケーションノート PDF 231 KB
6 items

設計・開発

モデル