概要

説明

The M665 is a dual SAW, selectable frequency VCSO frequency source for low-jitter clock generation. An integrated SAW (surface acoustic wave) delay line implements the high-Q VCO (voltage controlled oscillator) function, which results in low output phase noise and very low jitter. The M665-01 is available in a range of center frequencies from 125 to 177 MHz. The M665-02 provides 500 to 708 MHz. Guaranteed minimum pull-range of ±120 ppm meets GbE requirements. (It also fully satisfies ±50 ppm minimum pull-range specification commonly required.) Industry-standard Kvco (VCO Gain) provides full replacement compatibility. The M665 is well suited for phase-locked loop implementations, clock and data recovery circuits, and other timing applications in telecom and optical fiber networking systems (e.g., OC-48).

特長

  • Two integrated SAW devices and selectable output frequency
  • supports multi-rate optical interfaces
  • M665-01 output frequencies from 125 to 177 MHz M665-02 output frequencies from 500 to 708 MHz (Specify center frequencies at time of order)
  • Industry-standard Kvco for full compatibility
  • Low phase jitter 0.2ps rms typical for the M665-02 (50kHz to 80MHz)
  • Differential 3.3V LVPECL output
  • Single 3.3V power supply
  • Small 9 x 14mm SMT (surface mount) package
  • Compliant to EC RoHS Directive: SMT (6 of 6)
  • J-Lead (5 of 6)

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
製品変更通知 PDF 361 KB
EOL通知 PDF 71 KB
2 items

設計・開発

モデル